SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Shadow control registers for monitoring unit 2
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ECAP0 | 5024 0104h |
| ECAP1 | 5024 1104h |
| ECAP2 | 5024 2104h |
| ECAP3 | 5024 3104h |
| ECAP4 | 5024 4104h |
| ECAP5 | 5024 5104h |
| ECAP6 | 5024 6104h |
| ECAP7 | 5024 7104h |
| ECAP8 | 5024 8104h |
| ECAP9 | 5024 9104h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | LOADMODE | SWSYNC | SYNCI_EN | ||||
| R | R/W | R/W1TS | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:3 | RESERVED_1 | R | 0h | Reserved |
| 2 | LOADMODE | R/W | 0h | Load mode 0 : Active registers are loaded with shadow on next sync event 1 : Active registers are loaded with shadow on EPWMx.GLDLCSTRB event |
| 1 | SWSYNC | R/W1TS | 0h | Copies Min and Max values from shadow to active registers immediately if MUNIT_2_SHADOW_CTL.SYNCI_EN is set. |
| 0 | SYNCI_EN | R/W | 0h | Shadow Enable 0 : Disabled 1 : Enabled |