SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Observed Min value of check being enabled on minotoring unit 1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ECAP0 | 5024 00E0h |
| ECAP1 | 5024 10E0h |
| ECAP2 | 5024 20E0h |
| ECAP3 | 5024 30E0h |
| ECAP4 | 5024 40E0h |
| ECAP5 | 5024 50E0h |
| ECAP6 | 5024 60E0h |
| ECAP7 | 5024 70E0h |
| ECAP8 | 5024 80E0h |
| ECAP9 | 5024 90E0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MIN_VALUE | |||||||
| R | |||||||
| FFFFFFFFh | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MIN_VALUE | |||||||
| R | |||||||
| FFFFFFFFh | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MIN_VALUE | |||||||
| R | |||||||
| FFFFFFFFh | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MIN_VALUE | |||||||
| R | |||||||
| FFFFFFFFh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | MIN_VALUE | R | FFFFFFFFh | Observed Min value of check being enabled on minotoring unit 1. Is updated when MUNIT_1_CTL.DEBUG_RANGE_EN is set to '1' |