SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
High-Res Debug control register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ECAP0 | 5024 0074h |
| ECAP1 | 5024 1074h |
| ECAP2 | 5024 2074h |
| ECAP3 | 5024 3074h |
| ECAP4 | 5024 4074h |
| ECAP5 | 5024 5074h |
| ECAP6 | 5024 6074h |
| ECAP7 | 5024 7074h |
| ECAP8 | 5024 8074h |
| ECAP9 | 5024 9074h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_3 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_3 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_3 | OBSERVE_SRC_SEL | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_2 | CALIB_INPUT_SEL | RESERVED_1 | CAPIN_MMAP_SOURCE | DELAYRESETDLINE | DISABLEINVSEL | ||
| R | R/W | R | R/W | R/W | R/W | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:12 | RESERVED_3 | R | 0h | Reserved |
| 11:8 | OBSERVE_SRC_SEL | R/W | 0h | Select bits for selecting source for OBSERVE1 and OBSERVE2 registers 1000:HROUTH and HROUTL will read HR1OUT 1001:HROUTH and HROUTL will read HR2OUT 1010:HROUTH and HROUTL will read Capture Delayline 1 OBS1 1011:HROUTH and HROUTL will read Capture Delayline 2 OBS1 1100:HROUTH and HROUTL will read Capture Delayline 1 OBS2 1101:HROUTH and HROUTL will read Capture Delayline 2 OBS2 |
| 7:6 | RESERVED_2 | R | 0h | Reserved |
| 5:4 | CALIB_INPUT_SEL | R/W | 0h | Select bit for calibration input, can be used to get fault coverage using these inputs 00 CAPIN is one of 128 inputs selected by INPUTSEL 01 CAPIN is connected to CAPIN_MEMMAP_SOURCE 10 CAPIN is internally generated signal waveform with 8*HRCLK cycle high and 8*HRCLK cycle low, used for linearity check of capture delay line 1 11 CAPIN is internally generated signal waveform with 8*HRCLK cycle high and 8*HRCLK cycle low, delayed by half HRCLK, used for linearity check of capture delay line 2 |
| 3 | RESERVED_1 | R | 0h | Reserved |
| 2 | CAPIN_MMAP_SOURCE | R/W | 0h | Memory mapped CAPIN source Note : select CALIN source first, it may happen that you may see interrupt if MMAP source is different from current value of CAPIN. This is debug feature hence no additional HW is necessary to prevent this. |
| 1 | DELAYRESETDLINE | R/W | 0h | Controls the reset delayline timing 0 reset is forced on next falling edge of HRCLK [1/2 cycle after capture] 1 reset is applied a cycle later [1 1/2 cycles after capture] |
| 0 | DISABLEINVSEL | R/W | 0h | Disable INVSEL Logic: 0 State machine controls inversion on input signal 1 CAPIN signal propagated into delay line without inversion, this means only rising edges can be measured |