SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Capture Interrupt Force Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ECAP0 | 5024 0032h |
| ECAP1 | 5024 1032h |
| ECAP2 | 5024 2032h |
| ECAP3 | 5024 3032h |
| ECAP4 | 5024 4032h |
| ECAP5 | 5024 5032h |
| ECAP6 | 5024 6032h |
| ECAP7 | 5024 7032h |
| ECAP8 | 5024 8032h |
| ECAP9 | 5024 9032h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_2 | MUNIT_2_ERROR_EVT2 | MUNIT_2_ERROR_EVT1 | MUNIT_1_ERROR_EVT2 | MUNIT_1_ERROR_EVT1 | HRERROR | ||
| R | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CTR_CMP | CTR_PRD | CTROVF | CEVT4 | CEVT3 | CEVT2 | CEVT1 | RESERVED_1 |
| R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:13 | RESERVED_2 | R | 0h | Reserved |
| 12 | MUNIT_2_ERROR_EVT2 | R/W1TS | 0h | Writing '1' sets MUNIT_2_ERROR_EVT2 interrupt flag |
| 11 | MUNIT_2_ERROR_EVT1 | R/W1TS | 0h | Writing '1' sets MUNIT_2_ERROR_EVT1 interrupt flag |
| 10 | MUNIT_1_ERROR_EVT2 | R/W1TS | 0h | Writing '1' sets MUNIT_1_ERROR_EVT2 interrupt flag |
| 9 | MUNIT_1_ERROR_EVT1 | R/W1TS | 0h | Writing '1' sets MUNIT_1_ERROR_EVT1 interrupt flag |
| 8 | HRERROR | R/W1TS | 0h | High resolution error Force interrupt 1 Writing a 1 sets the CTR_CMP flag. 0 No effect. Always reads back a 0. |
| 7 | CTR_CMP | R/W1TS | 0h | Force Counter Equal Compare Interrupt. This event is only active in APWM mode. 1 Writing a 1 sets the CTR_CMP flag. 0 No effect. Always reads back a 0. |
| 6 | CTR_PRD | R/W1TS | 0h | Force Counter Equal Period Interrupt. This event is only active in APWM mode. 1 Writing a 1 sets the CTR_PRD flag. 0 No effect. Always reads back a 0. |
| 5 | CTROVF | R/W1TS | 0h | Force Counter Overflow 1 Writing a 1 to this bit sets the CTROVF
flag.
0 No effect. Always reads back a 0. |
| 4 | CEVT4 | R/W1TS | 0h | Force Capture Event 4. This event is only active in CAP mode. 1 Writing a 1 sets the CEVT4 flag. 0 No effect. Always reads back a 0. |
| 3 | CEVT3 | R/W1TS | 0h | Force Capture Event 3. This event is only active in CAP mode. 1 Writing a 1 sets the CEVT3 flag. 0 No effect. Always reads back a 0. |
| 2 | CEVT2 | R/W1TS | 0h | Force Capture Event 2. This event is only active in CAP mode. 1 Writing a 1 sets the CEVT2 flag. 0 No effect. Always reads back a 0. |
| 1 | CEVT1 | R/W1TS | 0h | Force Capture Event 1. This event is only active in CAP mode. 1 Sets the CEVT1 flag. 0 No effect. Always reads back a 0. |
| 0 | RESERVED_1 | R | 0h | Reserved |