SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Capture 1 Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ECAP0 | 5024 0008h |
| ECAP1 | 5024 1008h |
| ECAP2 | 5024 2008h |
| ECAP3 | 5024 3008h |
| ECAP4 | 5024 4008h |
| ECAP5 | 5024 5008h |
| ECAP6 | 5024 6008h |
| ECAP7 | 5024 7008h |
| ECAP8 | 5024 8008h |
| ECAP9 | 5024 9008h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| CAP1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| CAP1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CAP1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CAP1 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | CAP1 | R/W | 0h | This register can be loaded (written) by: 1. Time-Stamp (counter value) during a capture event. 2. Software - may be useful for test purposes/initialization. 3. APRD shadow register (ECAP_CAP3) when used in APWM mode. |