SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
IrDA modes only.
The registers TXFLL and TXFLH hold the 13-bit transmit frame length (expressed in bytes). TXFLL holds the least significant bits and TXFLH holds the most significant bits. The frame length value is used if the frame length method of frame closing is used.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| UART0 | 5230 002Ch |
| UART1 | 5230 102Ch |
| UART2 | 5230 202Ch |
| UART3 | 5230 302Ch |
| UART4 | 5230 402Ch |
| UART5 | 5230 502Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TXFLH | ||||||
| R | W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED_24 | R | 0h | |
| 7:5 | RESERVED | R | 0h | |
| 4:0 | TXFLH | W | 0h | MSB register used to specify the frame length |