SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| UART0 | 5230 0014h |
| UART1 | 5230 1014h |
| UART2 | 5230 2014h |
| UART3 | 5230 3014h |
| UART4 | 5230 4014h |
| UART5 | 5230 5014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RX_FIFO_STS | TX_SR_E | TX_FIFO_E | RX_BI | RX_FE | RX_PE | RX_OE | RX_FIFO_E |
| R | R | R | R | R | R | R | R |
| 0h | 1h | 1h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED_24 | R | 0h | |
| 7 | RX_FIFO_STS | R | 0h | 1 At least one parity error, framing error or
break indication in the RX FIFO. Bit 7 is
cleared when no more errors are present in
the RX FIFO.
0 Normal operation |
| 6 | TX_SR_E | R | 1h | 1 Transmitter hold (TX FIFO) and shift
registers are empty
0 Transmitter hold (TX FIFO) and shift
registers are not empty. |
| 5 | TX_FIFO_E | R | 1h | 1 Transmit hold register (TX FIFO) is empty.
The transmission is not necessarily
completed.
0 Transmit hold register (TX FIFO) is not
empty |
| 4 | RX_BI | R | 0h | 1 A break was detected while the data being
read from the RX FIFO was being received.
(i.e. RX input was low for one character +
1 bit time frame).
0 No break condition |
| 3 | RX_FE | R | 0h | 1 Framing error occurred in data being read
from RX FIFO.(received data did not have a
valid stop bit)
0 No framing error in data being read from RX
FIFO. |
| 2 | RX_PE | R | 0h | 1 Parity error in data being read from RX
FIFO
0 No parity error in data being read from RX
FIFO. |
| 1 | RX_OE | R | 0h | 1 Overrun error has occurred. Set when the
character held in the receive shift
register is not transferred to the RX FIFO.
This case can occurs only when receive FIFO
is full.
0 No overrun error |
| 0 | RX_FIFO_E | R | 0h | 1 At least one data character in the RX FIFO 0 No data in the receive FIFO |