SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register provides status information about transmitter and receiver registers of channel 1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCSPI0 | 5220 0144h |
| MCSPI1 | 5220 1144h |
| MCSPI2 | 5220 2144h |
| MCSPI3 | 5220 3144h |
| MCSPI4 | 5220 4144h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_2 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_2 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_2 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_2 | RXFFF | RXFFE | TXFFF | TXFFE | EOT | TXS | RXS |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:7 | RESERVED_2 | R | 0h | Read returns 0 |
| 6 | RXFFF | R | 0h | Channel "i" FIFO Receive Buffer Full Status 1 FIFO receive buffer is full 0 FIFO receive buffer is not full |
| 5 | RXFFE | R | 0h | Channel "i" FIFO Receive Buffer Empty Status 1 FIFO receive buffer is empty 0 FIFO receive buffer is not empty |
| 4 | TXFFF | R | 0h | Channel "i" FIFO Transmit Buffer Full Status 1 FIFO transmit buffer is full 0 FIFO transmit buffer is not full |
| 3 | TXFFE | R | 0h | Channel "i" FIFO Transmit Buffer Empty Status 1 FIFO transmit buffer is empty 0 FIFO transmit buffer is not empty |
| 2 | EOT | R | 0h | Channel "i" End of transfer Status The definitions of beginning and end of transfer vary with master versus target and the transfer format [Transmit/Receive modes, Turbo mode] See dedicated chapters for details 1 This flag is automatically set to one at
the end of an MCSPI transfer.
0 This flag is automatically cleared when the
shift register is loaded with the data from
the transmitter register (beginning of
transfer). |
| 1 | TXS | R | 0h | Channel "i" Transmitter Register Status 1 Register is empty. 0 Register is full. |
| 0 | RXS | R | 0h | Channel "i" Receiver Register Status 1 Register is full. 0 Register is empty. |