SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is dedicated to the configuration of the channel.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCSPI0 | 5220 0140h |
| MCSPI1 | 5220 1140h |
| MCSPI2 | 5220 2140h |
| MCSPI3 | 5220 3140h |
| MCSPI4 | 5220 4140h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_0 | CLKG | FFER | FFEW | TCS1 | SBPOL | ||
| R | R/W | R/W | R/W | R/W | R/W | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| SBE | RESERVED_1 | FORCE | TURBO | IS | DPE1 | DPE0 | |
| R/W | R | R/W | R/W | R/W | R/W | R/W | |
| 0h | 0h | 0h | 0h | 1h | 1h | 0h | |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DMAR | DMAW | TRM | WL | ||||
| R/W | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| WL | EPOL | CLKD | POL | PHA | |||
| R/W | R/W | R/W | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | RESERVED_0 | R | 0h | Read returns 0 |
| 29 | CLKG | R/W | 0h | Clock divider granularity This register defines the granularity of channel clock divider: power of two or one clock cycle granularity When this bit is set the register MCSPI_CHCTRL[EXTCLK] must be configured to reach a maximum of 4096clock divider ratio Then The clock divider ratio is a concatenation of MCSPI_CHCONF[CLKD] and MCSPI_CHCTRL[EXTCLK] values 1 One clock cycle granularity 0 Clock granularity of power of 2 |
| 28 | FFER | R/W | 0h | FIFO enabled for receive:Only one channel can have this bit field set 1 The buffer is used to receive data. 0 The buffer is not used to receive data. |
| 27 | FFEW | R/W | 0h | FIFO enabled for Transmit:Only one channel can have this bit field set 1 The buffer is used to transmit data. 0 The buffer is not used to transmit data. |
| 26:25 | TCS1 | R/W | 0h | Chip Select Time Control This 2-bits field defines the number of interface clock cycles between CS toggling and first or last edge of SPI clock 3 3.5 clock cycles 2 2.5 clock cycles 1 1.5 clock cycles 0 0.5 clock cycle |
| 24 | SBPOL | R/W | 0h | Start bit polarity 1 SPICLK is held high during the INACTIVE
state
0 SPICLK is held low during the INACTIVE
state |
| 23 | SBE | R/W | 0h | Start bit enable for SPI transfer 1 Start bit D/CX added before MCSPI transfer
polarity is defined by MCSPI_CHCONF_0[24]
SBPOL
0 Default MCSPI transfer length as specified
by WL bit field |
| 22:21 | RESERVED_1 | R | 0h | Read returns 0 |
| 20 | FORCE | R/W | 0h | Manual SPIEN assertion to keep SPIEN active between SPI words [single channel master mode only] 1 Writing 1 into this bit drives high the
SPIEN line when MCSPI_CHCONF_0/1/2/3[6]
EPOL=0, and drives it low when
MCSPI_CHCONF_0/1/2/3[6] EPOL=1.
0 Writing 0 into this bit drives low the
SPIEN line when MCSPI_CHCONF_0/1/2/3[6]
EPOL=0, and drives it high when
MCSPI_CHCONF_0/1/2/3[6] EPOL=1. |
| 19 | TURBO | R/W | 0h | Turbo mode 1 Turbo is activated to maximize the
throughput for multiple MCSPI words
transfer.
0 Turbo is deactivated (recommended for
single MCSPI word transfer). |
| 18 | IS | R/W | 1h | Input Select 1 Data line 1 (SPIDAT[1]) selected for
reception
0 Data line 0 (SPIDAT[0]) selected for
reception |
| 17 | DPE1 | R/W | 1h | Transmission Enable for data line 1 [SPIDATAGZEN[1]] 1 No transmission on Data Line1 (SPIDAT[1])
0 Data line 1 (SPIDAT[1]) selected for
transmission |
| 16 | DPE0 | R/W | 0h | Transmission Enable for data line 0 [SPIDATAGZEN[0]] 1 No transmission on data line 0 (SPIDAT[0])
0 Data Line0 (SPIDAT[0]) selected for
transmission |
| 15 | DMAR | R/W | 0h | DMA Read request The DMA Read request line is asserted when the channel is enabled and a new data is available in the receive register of the channel The DMA Read request line is deasserted on read completion of the receive register of the channel 1 DMA read request enabled 0 DMA read request disabled |
| 14 | DMAW | R/W | 0h | DMA Write request The DMA Write request line is asserted when The channel is enabled and the transmitter register of the channel is empty The DMA Write request line is deasserted on load completion of the transmitter register of the channel 1 DMA write request enabled 0 DMA write request disabled |
| 13:12 | TRM | R/W | 0h | Transmit/Receive modes 3 Reserved 2 Transmit-only mode 1 Receive-only mode 0 Transmit-and-receive mode |
| 11:7 | WL | R/W | 0h | SPI word length |
| 6 | EPOL | R/W | 0h | SPIEN polarity 1 SPICLK is held high during the INACTIVE
state
0 SPICLK is held low during the INACTIVE
state |
| 5:2 | CLKD | R/W | 0h | Frequency divider for SPICLK [only when the module is a Master SPI device] A programmable clock divider divides the SPI reference clock [CLKSPIREF] with a 4-bit value, and results in a new clock SPICLK available to shift-in and shift-out data By default the clock divider ratio has a power of two granularity when MCSPI_CHCONF[CLKG] is cleared, Otherwise this register is the 4 LSB bit of a 12-bit register concatenated with clock divider extension MCSPI_CHCTRL[EXTCLK] registerThe value description below defines the clock ratio when MCSPI_CHCONF[CLKG] is set to 0 |
| 1 | POL | R/W | 0h | SPICLK polarity 1 SPICLK is held high during the INACTIVE
state
0 SPICLK is held low during the INACTIVE
state |
| 0 | PHA | R/W | 0h | SPICLK phase 1 Data are latched on even-numbered edges of
SPICLK.
0 Data are latched on odd-numbered edges of
SPICLK. |