SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ICSS_G Ethernet Cfg.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4803 3000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | RX_SFD_TX_SOF_EN | RESERVED | |||||
| NONE | R/W | NONE | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | MII1_MODE | MII0_MODE | RX_L2_G_EN | TX_L2_EN | TX_L1_EN | ||
| NONE | R/W | R/W | R/W | R/W | R/W | ||
| 0h | 0h | 0h | 0h | 0h | 1h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:11 | RESERVED | NONE | 0h | Reserved |
| 10 | RX_SFD_TX_SOF_EN | R/W | 0h | Enable the remaping of tx_sof to rx_sfd if auto fwd is enable |
| 9:7 | RESERVED | NONE | 0h | Reserved |
| 6:5 | MII1_MODE | R/W | 0h | MII1 MODE 0:MII 1:RGMII 2:SGMII |
| 4:3 | MII0_MODE | R/W | 0h | MII0 MODE 0:MII 1:RGMII 2:SGMII |
| 2 | RX_L2_G_EN | R/W | 0h | Enable the RX L2 G features of filter frags of size TBD and backpressure RX L2 0:Disabled 1:Enabled |
| 1 | TX_L2_EN | R/W | 0h | Enable the TX L2 Fifo 0:Disabled 1:Enabled |
| 0 | TX_L1_EN | R/W | 1h | Enable the TX L1 Fifo 0:Disabled 1:Enabled |