SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
MIIRXCFG1Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4803 2004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | RX_EOF_SCLR_DIS1 | RX_ERR_RAW1 | |||||
| NONE | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RX_SFD_RAW1 | RX_AUTO_FWD_PRE1 | RX_BYTE_SWAP1 | RX_L2_EN1 | RX_MUX_SEL1 | RX_CUT_PREAMBLE1 | RX_DATA_RDY_MODE_DIS1 | RX_ENABLE1 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 1h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:10 | RESERVED | NONE | 0h | Reserved |
| 9 | RX_EOF_SCLR_DIS1 | R/W | 0h | |
| 8 | RX_ERR_RAW1 | R/W | 0h | |
| 7 | RX_SFD_RAW1 | R/W | 0h | |
| 6 | RX_AUTO_FWD_PRE1 | R/W | 0h | |
| 5 | RX_BYTE_SWAP1 | R/W | 0h | |
| 4 | RX_L2_EN1 | R/W | 0h | |
| 3 | RX_MUX_SEL1 | R/W | 1h | |
| 2 | RX_CUT_PREAMBLE1 | R/W | 0h | |
| 1 | RX_DATA_RDY_MODE_DIS1 | R/W | 0h | |
| 0 | RX_ENABLE1 | R/W | 0h |