SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
DIGIO
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4802 E318h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | EOF_SEL | SOF_SEL | SOF_DLY | ||||
| NONE | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OUTVALID_DLY | RESERVED | SW_OUTVALID | OUTVALID_OVR_EN | SW_DATA_OUT_UP | |||
| R/W | NONE | R/W | R/W | R/W | |||
| 2h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:14 | RESERVED | NONE | 0h | Reserved |
| 13 | EOF_SEL | R/W | 0h | |
| 12 | SOF_SEL | R/W | 0h | |
| 11:8 | SOF_DLY | R/W | 0h | |
| 7:4 | OUTVALID_DLY | R/W | 2h | |
| 3 | RESERVED | NONE | 0h | Reserved |
| 2 | SW_OUTVALID | R/W | 0h | |
| 1 | OUTVALID_OVR_EN | R/W | 0h | |
| 0 | SW_DATA_OUT_UP | R/W | 0h |