SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ED Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4802 6118h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PRU1_ED_TX_FIFO_SWAP_BITS2 | PRU1_ED_SW_CLK_OUT2 | PRU1_ED_CLK_OUT_OVR_EN2 | PRU1_ED_RX_SNOOP2 | PRU1_ED_RX_FRAME_SIZE2 | |||
| R/W | R/W | R/W | R | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PRU1_ED_RX_FRAME_SIZE2 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PRU1_ED_TX_FRAME_SIZE2 | PRU1_ED_TX_WDLY2 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PRU1_ED_TX_WDLY2 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PRU1_ED_TX_FIFO_SWAP_BITS2 | R/W | 0h | |
| 30 | PRU1_ED_SW_CLK_OUT2 | R/W | 0h | |
| 29 | PRU1_ED_CLK_OUT_OVR_EN2 | R/W | 0h | |
| 28 | PRU1_ED_RX_SNOOP2 | R | 0h | |
| 27:16 | PRU1_ED_RX_FRAME_SIZE2 | R/W | 0h | |
| 15:11 | PRU1_ED_TX_FRAME_SIZE2 | R/W | 0h | |
| 10:0 | PRU1_ED_TX_WDLY2 | R/W | 0h |