SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
SD Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4802 6090h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PRU1_SD_MAN_REC_CLK_PERIOD | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PRU1_SD_MAN_CLK_CAL_DONE | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PRU1_SD_MAN_STATUS | PRU1_SD_CH_SEL | PRU1_SD_MAN_NV_DATA_EN | PRU1_SD_MAN_EN | PRU1_SD_SHARE_EN | |||
| R | R/W | R/W | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | PRU1_SD_MAN_REC_CLK_PERIOD | R | 0h | |
| 23:17 | RESERVED | NONE | 0h | Reserved |
| 16 | PRU1_SD_MAN_CLK_CAL_DONE | R | 0h | |
| 15 | PRU1_SD_MAN_STATUS | R | 0h | |
| 14:11 | PRU1_SD_CH_SEL | R/W | 0h | |
| 10 | PRU1_SD_MAN_NV_DATA_EN | R/W | 0h | |
| 9 | PRU1_SD_MAN_EN | R/W | 0h | |
| 8 | PRU1_SD_SHARE_EN | R/W | 0h | |
| 7:0 | RESERVED | NONE | 0h | Reserved |