SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Clear Falling Edge Detection Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| GPIO0 | 5200 00A8h |
| GPIO1 | 5200 10A8h |
| GPIO2 | 5200 20A8h |
| GPIO3 | 5200 30A8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| CLRFAL7 | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| CLRFAL7 | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CLRFAL6 | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CLRFAL6 | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | CLRFAL7 | R/W1TC | 0h | Writing 1 clears falling edge detection for for GPIO bank 7 bits. |
| 15:0 | CLRFAL6 | R/W1TC | 0h | Writing 1 clears falling edge detection for for GPIO bank 6 bits. |