SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The ALE OAM Control allows ports to be put into OAM Loopback, only non-supervisor packet are looped back to the source port.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5283 E0BCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | OAM_LB_CTRL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | OAM_LB_CTRL | R/W | 0h | The oam_lb_ctrl allows any port to be put into OAM loopback, that is any packet received will be returned to the same port with an egressop of 0xFF which swaps the source and destination address. BPDUs will still flow through as normal so that OAM can be remotly requested and disabled. |