SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The Policing Config 3 holds the match enable/match index for the Ether Type and IP Source address
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5283 E10Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| ETHERTYPE_MEN | RESERVED | ETHERTYPE_INDEX | |||||
| R/W | NONE | R/W | |||||
| 0h | 0h | 0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| ETHERTYPE_INDEX | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| IPSRC_MEN | RESERVED | IPSRC_INDEX | |||||
| R/W | NONE | R/W | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| IPSRC_INDEX | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | ETHERTYPE_MEN | R/W | 0h | EtherType Match Enable - Enables frame Ether Type match for the selected policing/classifier entry |
| 30:25 | RESERVED | NONE | 0h | Reserved |
| 24:16 | ETHERTYPE_INDEX | R/W | 0h | EtherType Table Entry Index - Specifies the ALE Ether Type lookup table index to match for the selected policing/classifier entry |
| 15 | IPSRC_MEN | R/W | 0h | IP Source Address Match Enable - Enables frame IP Source address match for the selected policing/classifier entry |
| 14:9 | RESERVED | NONE | 0h | Reserved |
| 8:0 | IPSRC_INDEX | R/W | 0h | IP Source Address Table Entry Index - Specifies the ALE IP Source address lookup table index to match for the selected policing/classifier entry |