SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CPDMA FHost Interrupt Masked SET
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5283 4088h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FH7_PEND_MASKED_SET | FH6_PEND_MASKED_SET | FH5_PEND_MASKED_SET | FH4_PEND_MASKED_SET | FH3_PEND_MASKED_SET | FH2_PEND_MASKED_SET | FH1_PEND_MASKED_SET | FH0_PEND_MASKED_SET |
| R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7 | FH7_PEND_MASKED_SET | R/W1TS | 0h | CPDMA FHost Channel 7 Interrupt Pending MASKED Set - write one to enable interrupt |
| 6 | FH6_PEND_MASKED_SET | R/W1TS | 0h | CPDMA FHost Channel 6 Interrupt Pending MASKED Set - write one to enable interrupt |
| 5 | FH5_PEND_MASKED_SET | R/W1TS | 0h | CPDMA FHost Channel 5 Interrupt Pending MASKED Set - write one to enable interrupt |
| 4 | FH4_PEND_MASKED_SET | R/W1TS | 0h | CPDMA FHost Channel 4 Interrupt Pending MASKED Set - write one to enable interrupt |
| 3 | FH3_PEND_MASKED_SET | R/W1TS | 0h | CPDMA FHost Channel 3 Interrupt Pending MASKED Set - write one to enable interrupt |
| 2 | FH2_PEND_MASKED_SET | R/W1TS | 0h | CPDMA FHost Channel 2 Interrupt Pending MASKED Set - write one to enable interrupt |
| 1 | FH1_PEND_MASKED_SET | R/W1TS | 0h | CPDMA FHost Channel 1 Interrupt Pending MASKED Set - write one to enable interrupt |
| 0 | FH0_PEND_MASKED_SET | R/W1TS | 0h | CPDMA FHost Channel 0 Interrupt Pending MASKED Set - write one to enable interrupt |