SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enet Port N Time Sync Control and LTYPE 2
Return to Summary Table
Offset = Base + (k * 1000h); where k = 0 to 1d
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5282 231Ch + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | TS_UNI_EN | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TS_TTL_NONZERO | TS_320 | TS_319 | TS_132 | TS_131 | TS_130 | TS_129 | TS_107 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TS_LTYPE2 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TS_LTYPE2 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:25 | RESERVED | NONE | 0h | Reserved |
| 24 | TS_UNI_EN | R/W | 0h | Time Sync Unicast Enable |
| 23 | TS_TTL_NONZERO | R/W | 0h | Time Sync Time to Live Non-zero Enable |
| 22 | TS_320 | R/W | 0h | Time Sync Destination Port Number 320 Enable |
| 21 | TS_319 | R/W | 0h | Time Sync Destination Port Number 319 Enable |
| 20 | TS_132 | R/W | 0h | Time Sync Destination IP Address 132 Enable |
| 19 | TS_131 | R/W | 0h | Time Sync Destination IP Address 131 Enable |
| 18 | TS_130 | R/W | 0h | Time Sync Destination IP Address 130 Enable |
| 17 | TS_129 | R/W | 0h | Time Sync Destination IP Address 129 Enable |
| 16 | TS_107 | R/W | 0h | Time Sync Destination IP Address 107 Enable |
| 15:0 | TS_LTYPE2 | R/W | 0h | Time Sync LTYPE2 value |