SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enet Port N Time Sync Control
Return to Summary Table
Offset = Base + (k * 1000h); where k = 0 to 1d
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5282 2310h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TS_MSG_TYPE_EN | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TS_MSG_TYPE_EN | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | TS_TX_HOST_TS_EN | TS_TX_ANNEX_E_EN | TS_RX_ANNEX_E_EN | TS_LTYPE2_EN | |||
| NONE | R/W | R/W | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TS_TX_ANNEX_D_EN | TS_TX_VLAN_LTYPE2_EN | TS_TX_VLAN_LTYPE1_EN | TS_TX_ANNEX_F_EN | TS_RX_ANNEX_D_EN | TS_RX_VLAN_LTYPE2_EN | TS_RX_VLAN_LTYPE1_EN | TS_RX_ANNEX_F_EN |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | TS_MSG_TYPE_EN | R/W | 0h | Time Sync Message Type Enable - Each bit in this field enables the corresponding message type in receive and transmit time sync messages (Bit 0 enables message type 0 etc.) |
| 15:12 | RESERVED | NONE | 0h | Reserved |
| 11 | TS_TX_HOST_TS_EN | R/W | 0h | Time Sync Transmit Host Time Stamp Enable |
| 10 | TS_TX_ANNEX_E_EN | R/W | 0h | Time Synce Transmit Annex E Enable |
| 9 | TS_RX_ANNEX_E_EN | R/W | 0h | Time Synce Receive Annex E Enable |
| 8 | TS_LTYPE2_EN | R/W | 0h | Time Sync LTYPE 2 Enable (transmit and receive) |
| 7 | TS_TX_ANNEX_D_EN | R/W | 0h | Time Synce Transmit Annex D Enable |
| 6 | TS_TX_VLAN_LTYPE2_EN | R/W | 0h | Time Sync Transmit VLAN LTYPE 2 enable |
| 5 | TS_TX_VLAN_LTYPE1_EN | R/W | 0h | Time Sync Transmit VLAN LTYPE 1 enable |
| 4 | TS_TX_ANNEX_F_EN | R/W | 0h | Time Synce Transmit Annex F Enable |
| 3 | TS_RX_ANNEX_D_EN | R/W | 0h | Time Synce Receive Annex D Enable |
| 2 | TS_RX_VLAN_LTYPE2_EN | R/W | 0h | Time Sync Receive VLAN LTYPE 2 enable |
| 1 | TS_RX_VLAN_LTYPE1_EN | R/W | 0h | Time Sync Receive VLAN LTYPE 1 enable |
| 0 | TS_RX_ANNEX_F_EN | R/W | 0h | Time Synce Receive Annex F Enable |