SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CPSW Statistics Port Enable
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5282 0014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | P8_STAT_EN | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| P7_STAT_EN | P6_STAT_EN | P5_STAT_EN | P4_STAT_EN | P3_STAT_EN | P2_STAT_EN | P1_STAT_EN | P0_STAT_EN |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:9 | RESERVED | NONE | 0h | Reserved |
| 8 | P8_STAT_EN | R/W | 0h | Port 8 Statistics Enable 0 - Statistics are disabled for the port. 1 - Statistics are enabled for the port. |
| 7 | P7_STAT_EN | R/W | 0h | Port 7 Statistics Enable 0 - Statistics are disabled for the port. 1 - Statistics are enabled for the port. |
| 6 | P6_STAT_EN | R/W | 0h | Port 6 Statistics Enable 0 - Statistics are disabled for the port. 1 - Statistics are enabled for the port. |
| 5 | P5_STAT_EN | R/W | 0h | Port 5 Statistics Enable 0 - Statistics are disabled for the port. 1 - Statistics are enabled for the port. |
| 4 | P4_STAT_EN | R/W | 0h | Port 4 Statistics Enable 0 - Statistics are disabled for the port. 1 - Statistics are enabled for the port. |
| 3 | P3_STAT_EN | R/W | 0h | Port 3 Statistics Enable 0 - Statistics are disabled for the port. 1 - Statistics are enabled for the port. |
| 2 | P2_STAT_EN | R/W | 0h | Port 2 Statistics Enable 0 - Statistics are disabled for the port. 1 - Statistics are enabled for the port. |
| 1 | P1_STAT_EN | R/W | 0h | Port 1 Statistics Enable 0 - Statistics are disabled for the port. 1 - Statistics are enabled for the port. |
| 0 | P0_STAT_EN | R/W | 0h | Port 0 Statistics Enable 0 - Statistics are disabled for the port. 1 - Statistics are enabled for the port. |