SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CPSW Switch Control
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5282 0004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| ECC_CRC_MODE | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | EST_ENABLE | RESERVED | EEE_ENABLE | ||||
| NONE | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| P0_FH_PASS_CRC_ERR | P0_FH_PAD | P0_TH_CRC_REMOVE | RESERVED | P8_PASS_PRI_TAGGED | P7_PASS_PRI_TAGGED | P6_PASS_PRI_TAGGED | P5_PASS_PRI_TAGGED |
| R/W | R/W | R/W | NONE | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| P4_PASS_PRI_TAGGED | P3_PASS_PRI_TAGGED | P2_PASS_PRI_TAGGED | P1_PASS_PRI_TAGGED | P0_PASS_PRI_TAGGED | P0_ENABLE | VLAN_AWARE | S_CN_SWITCH |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | ECC_CRC_MODE | R/W | 0h | ECC CRC Mode - 0 - ECC errors induced through the ECC aggregator flip bits in the packet headers (not in packet data). 1 - ECC errors induced through the ECC aggregator flip bits in the packet data (not in the packet headers). |
| 30:19 | RESERVED | NONE | 0h | Reserved |
| 18 | EST_ENABLE | R/W | 0h | Enhanced Scheduled Traffic enable (EST) - 0 - EST is disabled. 1 - EST is enabled |
| 17 | RESERVED | R/W | 0h | RESERVED |
| 16 | EEE_ENABLE | R/W | 0h | Energy Efficient Ethernet enable - 0 - Energy Efficient Ethernet is disabled. 1 - Energy Efficient Ethernet is enabled. |
| 15 | P0_FH_PASS_CRC_ERR | R/W | 0h | Port 0 Pass Received CRC errors - 0 - Packets received with CRC errors on port 0 are dropped. 1 - Packets received with CRC errors on port 0 are transferred to the destination ports. |
| 14 | P0_FH_PAD | R/W | 0h | Port 0 Receive Short Packet Pad - 0 - short packets are dropped. 1 - short packets are padded to 64-bytes (with pad and added CRC) if the CRC is not passed in. Short packets are dropped if the CRC is passed (in the Info0 word). |
| 13 | P0_TH_CRC_REMOVE | R/W | 0h | Port 0 Transmit CRC remove - 0 - Do not remove the CRC on Port 0 THost (egress) packets. 1 - Remove the CRC on all Port 0 THost (egress) packets. |
| 12 | RESERVED | NONE | 0h | Reserved |
| 11 | P8_PASS_PRI_TAGGED | R/W | 0h | Port 8 Pass Priority Tagged - 0 - Priority tagged packets have the zero VID replaced with the input port Enet_P8_PORT_VLAN[11:0] on ingress. 1 - Priority tagged packets are processed unchanged. |
| 10 | P7_PASS_PRI_TAGGED | R/W | 0h | Port 7 Pass Priority Tagged - 0 - Priority tagged packets have the zero VID replaced with the input port Enet_P7_PORT_VLAN[11:0] on ingress. 1 - Priority tagged packets are processed unchanged. |
| 9 | P6_PASS_PRI_TAGGED | R/W | 0h | Port 6 Pass Priority Tagged - 0 - Priority tagged packets have the zero VID replaced with the input port Enet_P6_PORT_VLAN[11:0] on ingress. 1 - Priority tagged packets are processed unchanged. |
| 8 | P5_PASS_PRI_TAGGED | R/W | 0h | Port 5 Pass Priority Tagged - 0 - Priority tagged packets have the zero VID replaced with the input port Enet_P5_PORT_VLAN[11:0] on ingress. 1 - Priority tagged packets are processed unchanged. |
| 7 | P4_PASS_PRI_TAGGED | R/W | 0h | Port 4 Pass Priority Tagged - 0 - Priority tagged packets have the zero VID replaced with the input port Enet_P4_PORT_VLAN[11:0] on ingress. 1 - Priority tagged packets are processed unchanged. |
| 6 | P3_PASS_PRI_TAGGED | R/W | 0h | Port 3 Pass Priority Tagged - 0 - Priority tagged packets have the zero VID replaced with the input port Enet_P3_PORT_VLAN[11:0] on ingress. 1 - Priority tagged packets are processed unchanged. |
| 5 | P2_PASS_PRI_TAGGED | R/W | 0h | Port 2 Pass Priority Tagged - 0 - Priority tagged packets have the zero VID replaced with the input port Enet_P2_PORT_VLAN[11:0] on ingress. 1 - Priority tagged packets are processed unchanged. |
| 4 | P1_PASS_PRI_TAGGED | R/W | 0h | Port 1 Pass Priority Tagged - 0 - Priority tagged packets have the zero VID replaced with the input port Enet_P1_PORT_VLAN[11:0] on ingress. 1 - Priority tagged packets are processed unchanged. |
| 3 | P0_PASS_PRI_TAGGED | R/W | 0h | Port 0 Pass Priority Tagged - 0 - Priority tagged packets have the zero VID replaced with the input port Enet_P0_PORT_VLAN[11:0] on ingress. 1 - Priority tagged packets are processed unchanged. |
| 2 | P0_ENABLE | R/W | 0h | Port 0 Enable - 0 - Port 0 is disabled 1 - Port 0 is enabled |
| 1 | VLAN_AWARE | R/W | 0h | VLAN Aware Mode - 0 - CPSW_NU is in the VLAN unaware mode. 1 - CPSW_NU is in the VLAN aware mode. |
| 0 | S_CN_SWITCH | R/W | 0h | Service or Customer VLAN switch. 0 - Customer switch. VLAN processing uses the inner_vlan_ltype. 1 - Service switch. VLAN processing uses the outer_vlan_ltype. |