SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
MDIO Link Interrupt Masked Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5280 0F14h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LINKINTMASKED | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED | NONE | 0h | Reserved |
| 1:0 | LINKINTMASKED | R/W | 0h | MDIO link change interrupt masked value. Normal mode operation: When asserted, a bit indicates that there was an MDIO link change event (i.e. change in the MDIOLink register) corresponding to the PHY address in the MDIOUserPhySel register and the corresponding linkint_enable bit was set. linkintmasked[0] and linkintmasked[1] correspond to MDIOUserPhySel0 and MDIOUserPhysel1, respectively. Writing a 1 will clear the interrupt and writing 0 has no effect. These masked interrupt bits are the MDIO_LINKINT[1:0] pin values. MDIO link change interrupt masked value. State Change Mode operation: The linkintmasked[0] bit will be asserted when linkintraw[0] is asserted and when the linkintmaskset bit is set to 1. Writing a 1 will clear linkintmasked[0] (and the MDIO_LINKINT[0] output) and writing 0 has no effect. The linkintmasked[1] bit is not used in State Change Mode (MDIO_LINKINT[1] is therefore also unused in State Change Mode). |