SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Digital Watchdog Control Enables the Digital Watchdog.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WDT0 | 5210 0090h |
| WDT1 | 5210 1090h |
| WDT2 | 5210 2090h |
| WDT3 | 5210 3090h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| DWDCTRL | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| DWDCTRL | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DWDCTRL | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DWDCTRL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | DWDCTRL | R/W | 0h | DWDCTRL: Digital Watchdog Control. User and priviledge mode [read]: 0x5312ACED = DWD counter is disabled. This is the default value. 0xA98559DA = DWD counter is enabled Any other value = DWD counter state is unchanged [enabled or disabled] Priviledge mode [write]: 0xA98559DA = DWD counter is enabled Any other value = State of DWD counter is unchanged [stays enabled or disabled] Note: One-Write Functionality of DWDCTRL Register The RTIDWDCTRL register implements a one-write functionality, such that the application cannot write to this registermore than once. Writing the default value will not enable the watchdog as described above. Writing the enable value will start the watchdog counters. A write to RTIDWDCTRL will only be enabled after a system reset again. |