SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Watchdog Key correct written key values discharge the external capacitor.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| RTI0 | 5218 009Ch |
| RTI1 | 5218 109Ch |
| RTI2 | 5218 209Ch |
| RTI3 | 5218 309Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED19 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED19 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| WDKEY | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| WDKEY | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED19 | R/W | 0h | Reserved. Reads return 0 and writes have no effect |
| 15:0 | WDKEY | R/W | 0h | WDKEY: Watchdog Key. User and privilege mode reads are indeterminate. Privilege mode [write]: A write of 0xE51A followed by 0xA35C in two separate write operations defines the Key Sequence and discharges the watchdog capacitor. This also causes the upper 12 bits of the DWD down counter to be reloaded with the contents of the DWD preload register and the lower 13 bits to become all 1s. Writing any other value causes a digital watchdog reset, as shown in Table 1-3. Note: Register write access time precaution The user has to take into account that the write to the register takes 3 VCLK cycle. This needs to be considered for the AWD/DWD expiration calculation. |