SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Compare 0 compare value to be compared with the counters.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| RTI0 | 5218 0050h |
| RTI1 | 5218 1050h |
| RTI2 | 5218 2050h |
| RTI3 | 5218 3050h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| COMP0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| COMP0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| COMP0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| COMP0 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | COMP0 | R/W | 0h | COMP0: Compare 0. This registers holds a compare value, which is compared with the counter selected in the compare control logic. If the Free Running Counter matches the compare value, an interrupt is flagged. With this register it is also possible to initiate a DMA request. User and privilege mode [read]: current compare value Privilege mode [write]: update of the compare register with a new compare value Note: Reset behavior A reset does not generate a compare match, since the compare logic will only be active, when the associated counter block is enabled. |