SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Capture Up Counter 1 current value of prescale counter 1 on external event.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| RTI0 | 5218 0044h |
| RTI1 | 5218 1044h |
| RTI2 | 5218 2044h |
| RTI3 | 5218 3044h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| CAUC1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| CAUC1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CAUC1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CAUC1 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | CAUC1 | R/W | 0h | CAUC1: Capture Up Counter 1. This registers captures the current value of the Up Counter 1 when a event occurs, controlled by the external capture control block. The read sequence has to be the same as with Up Counter 1 and Free Running Counter 1. So the RTICAFRC1 register has to be read first, before the RTICAUC1 register is read. This sequence ensures that the value of the RTICAUC1 register is the corresponding value to the RTICAFRC1 register, even if another capture event happens in between the two reads. User and privilege mode [read]: value of Up Counter 1 on a capture event |