SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Up Counter 0 current value of prescale counter 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| RTI0 | 5218 0014h |
| RTI1 | 5218 1014h |
| RTI2 | 5218 2014h |
| RTI3 | 5218 3014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| UC0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| UC0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| UC0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| UC0 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | UC0 | R/W | 0h | UC0: Up Counter 0. This registers holds the current value of the Up Counter 0 and prescales the RTI clock. It will be only updated by a previous read of Free Running Counter 0. This gives effectively a 64 bit read of both counters, without having the problem of a counter being updated between two consecutive reads on Up Counter 0 and Free Running Counter 0. User and privilege mode [read]: value of the counter when the Free Running Counter 0 was read Privilege mode [write]: the counter can be preset by Writing to this register. The counter increments then from this written value upwards. Note: Presetting counters If counters have to be preset, they have to be stopped from counting in the RTIGCTRL register in order to ensure consistency between RTIUC0 and RTIFRC0. Note: Preset value concern If the preset value is bigger than the compare value stored in register RTICPUC0 then it can take a long time until a compare matches, since RTIUC0 has to count up until it overflows. |