SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Capture Control controls the capture source for the counters.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| RTI0 | 5218 0008h |
| RTI1 | 5218 1008h |
| RTI2 | 5218 2008h |
| RTI3 | 5218 3008h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED4 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED4 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED4 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED4 | CAPCNTR1 | CAPCNTR0 | |||||
| R/W | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED4 | R/W | 0h | Reserved. Reads return 0 and writes have no effect |
| 1 | CAPCNTR1 | R/W | 0h | CAPCNTR1: Capture Counter 1. This bit determines, which external interrupt source triggers a capture event of both UC1 and FRC1. User and privilege mode [read]: 0 = capture event is triggered by Capture Event Source 0 1 = capture event is triggered by Capture Event Source 1 Privilege mode [write]: 0 = enable capture event triggered by Capture Event Source 0 1 = enable capture event triggered by Capture Event Source 1 |
| 0 | CAPCNTR0 | R/W | 0h | CAPCNTR0: Capture Counter 0. This bit determines, which external interrupt source triggers a capture event of both UC0 and FRC0. User and privilege mode [read]: 0 = capture event is triggered by Capture Event Source 0 1 = capture event is triggered by Capture Event Source 1 Privilege mode [write]: 0 = enable capture event triggered by Capture Event Source 0 1 = enable capture event triggered by Capture Event Source 1 11 indexed 10 reserved 01 post-increment 00 constant |