SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The Prioritized FIQ Register shows the number of the highest priority pending FIQ.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| R5SS0 | 50F0 000Ch |
| R5SS1 | 50F0 000Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| VALID | RES4 | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RES4 | PRI | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RES5 | NUM | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NUM | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | VALID | R | 0h | Indicates that the num field is valid. |
| 30:20 | RES4 | R | 0h | RESERVE FIELD |
| 19:16 | PRI | R | 0h | Priority of the highest priority pending FIQ. valid only if the valid flag is set. |
| 15:10 | RES5 | R | 0h | RESERVE FIELD |
| 9:0 | NUM | R | 0h | Number of the highest priority pending FIQ. valid only if the valid flag is set. |