SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
RAM Info Mask Upper 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| PBIST0 | 5330 01CCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RINFOU3 | |||||||
| R/W | |||||||
| FFh | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RINFOU2 | |||||||
| R/W | |||||||
| FFh | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RINFOU1 | |||||||
| R/W | |||||||
| FFh | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RINFOU0 | |||||||
| R/W | |||||||
| FFh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RINFOU3 | R/W | FFh | This register is to select memory groups to run the algorithms selected in the PBIST_ALGO register. For an algorithmto be executed on a particular memory group, the corresponding bit in this register must be set to 1. The default value of this register is all 1s, which means all the memory groups are selected. Writing a value 0 to the particular bit, disables the corresponding memory group. |
| 23:16 | RINFOU2 | R/W | FFh | This register is to select memory groups to run the algorithms selected in the PBIST_ALGO register. For an algorithmto be executed on a particular memory group, the corresponding bit in this register must be set to 1. The default value of this register is all 1s, which means all the memory groups are selected. Writing a value 0 to the particular bit, disables the corresponding memory group. |
| 15:8 | RINFOU1 | R/W | FFh | This register is to select memory groups to run the algorithms selected in the PBIST_ALGO register. For an algorithmto be executed on a particular memory group, the corresponding bit in this register must be set to 1. The default value of this register is all 1s, which means all the memory groups are selected. Writing a value 0 to the particular bit, disables the corresponding memory group. |
| 7:0 | RINFOU0 | R/W | FFh | This register is to select memory groups to run the algorithms selected in the PBIST_ALGO register. For an algorithmto be executed on a particular memory group, the corresponding bit in this register must be set to 1. The default value of this register is all 1s, which means all the memory groups are selected. Writing a value 0 to the particular bit, disables the corresponding memory group. |