SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Address Scramble 0 -3
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| PBIST0 | 5330 0170h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SCR3 | |||||||
| R/W | |||||||
| 76h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| SCR2 | |||||||
| R/W | |||||||
| 54h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SCR1 | |||||||
| R/W | |||||||
| 32h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SCR0 | |||||||
| R/W | |||||||
| 10h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | SCR3 | R/W | 76h | TI Internal Register.Reserved for HW RnD |
| 23:16 | SCR2 | R/W | 54h | TI Internal Register.Reserved for HW RnD |
| 15:8 | SCR1 | R/W | 32h | TI Internal Register.Reserved for HW RnD |
| 7:0 | SCR0 | R/W | 10h | TI Internal Register.Reserved for HW RnD |