SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Clock mux select .
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| PBIST0 | 5330 0168h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PBIST_CMS | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | NONE | 0h | Reserved |
| 3:0 | PBIST_CMS | R/W | 0h | TI Internal Register.Reserved for HW RnD These registers do not have a default value after reset. |