SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Preset Value for SDR104 and DDR50 speed modes.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MMCSD0 | 4830 026Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| DDR50DS_SEL | RESERVED1 | DDR50CLKGEN_SEL | DDR50SDCLK_SEL | ||||
| R | R | R | R | ||||
| 0h | 0h | 0h | 0h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| DDR50SDCLK_SEL | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SDR104DS_SEL | RESERVED | SDR104CLKGEN_SEL | SDR104SDCLK_SEL | ||||
| R | R | R | R | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SDR104SDCLK_SEL | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | DDR50DS_SEL | R | 0h | Driver Strength Select Value - DDR50 mode Driver Strength is supported by 1.8V signaling bus speed modes. This field is meaningless for 3.3V signaling. 3 Driver Type D is Selected. 2 Driver Type C is Selected. 1 Driver Type A is Selected. 0 Driver Type B is Selected. |
| 29:27 | RESERVED1 | R | 0h | |
| 26 | DDR50CLKGEN_SEL | R | 0h | Clock Generator Select Value - DDR50 mode This bit is effective when Host Controller supports programmable clock generator. 1 Programmable Clock Generator
0 Host Controller Ver2.00 Compatible Clock
Generator |
| 25:16 | DDR50SDCLK_SEL | R | 0h | SDCLK Frequency Select Value - DDR50 mode 10-bit preset value to set SDCLK Frequency Select in the Clock Control Register is described by a host system. |
| 15:14 | SDR104DS_SEL | R | 0h | Driver Strength Select Value - SDR104 mode Driver Strength is supported by 1.8V signaling bus speed modes. This field is meaningless for 3.3V signaling. 3 Driver Type D is Selected. 2 Driver Type C is Selected. 1 Driver Type A is Selected. 0 Driver Type B is Selected. |
| 13:11 | RESERVED | R | 0h | |
| 10 | SDR104CLKGEN_SEL | R | 0h | Clock Generator Select Value - SDR104 mode This bit is effective when Host Controller supports programmable clock generator. 1 Programmable Clock Generator.
0 Host Controller Ver2.00 Compatible Clock
Generator. |
| 9:0 | SDR104SDCLK_SEL | R | 0h | SDCLK Frequency Select Value - SDR104 mode 10-bit preset value to set SDCLK Frequency Select in the Clock Control Register is described by a host system. |