SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Interrupt Signal Enable Register
This register allows to enable/disable the module internal sources of status, on an event-by-event basis.
MMCHS_ISE[31:16] = Error Interrupt Signal Enable
MMCHS_ISE[15:0] = Normal Interrupt Signal Enable.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MMCSD0 | 4830 0238h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED3 | BADA_SIGEN | CERR_SIGEN | RESERVED2 | TE_SIGEN | ADMAE_SIGEN | ACE_SIGEN | |
| R | R/W | R/W | R | R/W | R/W | R/W | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| CLE | DEB_SIGEN | DCRC_SIGEN | DTO_SIGEN | CIE_SIGEN | CEB_SIGEN | CCRC_SIGEN | CTO_SIGEN |
| R | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NULL | RESERVED | BSR_SIGEN | OBI_SIGEN | CIRQ_SIGEN | |||
| R | R | R/W | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CREM_SIGEN | CINS_SIGEN | BRR_SIGEN | BWR_SIGEN | DMA_SIGEN | BGE_SIGEN | TC_SIGEN | CC_SIGEN |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | RESERVED3 | R | 0h | |
| 29 | BADA_SIGEN | R/W | 0h | Bad access to data space Signal Enable 1 Enabled 0 Masked |
| 28 | CERR_SIGEN | R/W | 0h | Card Error Interrupt Signal Enable 1 Enabled 0 Masked |
| 27 | RESERVED2 | R | 0h | |
| 26 | TE_SIGEN | R/W | 0h | Tuning Error Signal Enable 1 Enabled 0 Masked |
| 25 | ADMAE_SIGEN | R/W | 0h | ADMA Error Signal Enable 1 Enabled 0 Masked |
| 24 | ACE_SIGEN | R/W | 0h | Auto CMD Error Signal Enable 1 Enabled 0 Masked |
| 23 | CLE | R | 0h | Reserved bit. Current limit error is not supported. These bits are initialized to zero, and writes to them are ignored. |
| 22 | DEB_SIGEN | R/W | 0h | Data End Bit Error Signal Enable 1 Enabled 0 Masked |
| 21 | DCRC_SIGEN | R/W | 0h | Data CRC Error Signal Enable 1 Enabled 0 Masked |
| 20 | DTO_SIGEN | R/W | 0h | Data Timeout Error Signal Enable 1 Enabled 0 Masked |
| 19 | CIE_SIGEN | R/W | 0h | Command Index Error Signal Enable 1 Enabled 0 Masked |
| 18 | CEB_SIGEN | R/W | 0h | Command End Bit Error Signal Enable 1 Enabled 0 Masked |
| 17 | CCRC_SIGEN | R/W | 0h | Command CRC Error Signal Enable 1 Enabled 0 Masked |
| 16 | CTO_SIGEN | R/W | 0h | Command timeout Error Signal Enable 1 Enabled 0 Masked |
| 15 | NULL | R | 0h | Fixed to 0 The host driver shall control error interrupts using the Error Interrupt Signal Enable register. Writes to this bit are ignored |
| 14:11 | RESERVED | R | 0h | |
| 10 | BSR_SIGEN | R/W | 0h | Boot Status Signal Enable A write to this register when MMCSD_CON[BOOT_ACK] is set to 0x0 is ignored. 1 Enabled 0 Masked |
| 9 | OBI_SIGEN | R/W | 0h | Out-Of-Band Interrupt Signal Enable A write to this register when MMCSD_CON[OBIE] is set to '0' is ignored. 1 Enabled 0 Masked |
| 8 | CIRQ_SIGEN | R/W | 0h | Card Interrupt Signal Enable 1 Enabled 0 Masked |
| 7 | CREM_SIGEN | R/W | 0h | Card Removal Signal Enable 1 Enabled 0 Masked |
| 6 | CINS_SIGEN | R/W | 0h | Card Insertion Signal Enable 1 Enabled 0 Masked |
| 5 | BRR_SIGEN | R/W | 0h | Buffer Read Ready Signal Enable 1 Enabled 0 Masked |
| 4 | BWR_SIGEN | R/W | 0h | Buffer Write Ready Signal Enable 1 Enabled 0 Masked |
| 3 | DMA_SIGEN | R/W | 0h | DMA Interrupt Signal Enable 1 Enabled 0 Masked |
| 2 | BGE_SIGEN | R/W | 0h | Black Gap Event Signal Enable 1 Enabled 0 Masked |
| 1 | TC_SIGEN | R/W | 0h | Transfer Completed Status Enable 1 Enabled 0 Masked |
| 0 | CC_SIGEN | R/W | 0h | Command Complete Status Enable 1 Enabled 0 Masked |