SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Interrupt Status Enable Register
This register allows to enable/disable the module to set status bits, on an event-by-event basis.
MMCHS_IE[31:16] = Error Interrupt Status Enable
MMCHS_IE[15:0] = Normal Interrupt Status Enable.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MMCSD0 | 4830 0234h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED3 | BADA_ENABLE | CERR_ENABLE | RESERVED2 | TE_ENABLE | ADMAE_ENABLE | ACE_ENABLE | |
| R | R/W | R/W | R | R/W | R/W | R/W | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| CLE | DEB_ENABLE | DCRC_ENABLE | DTO_ENABLE | CIE_ENABLE | CEB_ENABLE | CCRC_ENABLE | CTO_ENABLE |
| R | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NULL | RESERVED | BSR_ENABLE | OBI_ENABLE | CIRQ_ENABLE | |||
| R | R | R/W | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CREM_ENABLE | CINS_ENABLE | BRR_ENABLE | BWR_ENABLE | DMA_ENABLE | BGE_ENABLE | TC_ENABLE | CC_ENABLE |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | RESERVED3 | R | 0h | |
| 29 | BADA_ENABLE | R/W | 0h | Bad access to data space Status Enable 1 Enabled 0 Masked |
| 28 | CERR_ENABLE | R/W | 0h | Card Error Status Enable 1 Enabled 0 Masked |
| 27 | RESERVED2 | R | 0h | |
| 26 | TE_ENABLE | R/W | 0h | Tuning Error Status Enable 1 Enabled 0 Masked |
| 25 | ADMAE_ENABLE | R/W | 0h | ADMA Error Status Enable 1 Enabled 0 Masked |
| 24 | ACE_ENABLE | R/W | 0h | Auto CMD Error Status Enable 1 Enabled 0 Masked |
| 23 | CLE | R | 0h | Reserved bit. Current limit error is not supported. These bits are initialized to zero, and writes to them are ignored. |
| 22 | DEB_ENABLE | R/W | 0h | Data End Bit Error Status Enable 1 Enabled 0 Masked |
| 21 | DCRC_ENABLE | R/W | 0h | Data CRC Error Status Enable 1 Enabled 0 Masked |
| 20 | DTO_ENABLE | R/W | 0h | Data Timeout Error Status Enable 1 The data timeout detection is enabled.
0 The data timeout detection is deactivated.
The host controller provides the clock to
the card until the card sends the data or
the transfer is aborted. |
| 19 | CIE_ENABLE | R/W | 0h | Command Index Error Status Enable 1 Enabled 0 Masked |
| 18 | CEB_ENABLE | R/W | 0h | Command End Bit Error Status Enable 1 Enabled 0 Masked |
| 17 | CCRC_ENABLE | R/W | 0h | Command CRC Error Status Enable 1 Enabled 0 Masked |
| 16 | CTO_ENABLE | R/W | 0h | Command Timeout Error Status Enable 1 Enabled 0 Masked |
| 15 | NULL | R | 0h | Fixed to 0 The host driver shall control error interrupts using the Error Interrupt Signal Enable register. Writes to this bit are ignored |
| 14:11 | RESERVED | R | 0h | |
| 10 | BSR_ENABLE | R/W | 0h | Boot Status Enable A write to this register when MMCSD_CON[BOOT_ACK] is set to 0x0 is ignored. 1 Enabled 0 Masked |
| 9 | OBI_ENABLE | R/W | 0h | Out-of-Band Status Enable A write to this register when MMCSD_CON[OBIE] is set to '0' is ignored. 1 Enabled 0 Masked |
| 8 | CIRQ_ENABLE | R/W | 0h | Card Status Enable A clear of this bit also clears the corresponding status bit. During 1-bit mode, if the interrupt routine doesn't remove the source of a card interrupt in the SDIO card, the status bit is reasserted when this bit is set to 1. 1 Enabled 0 Masked |
| 7 | CREM_ENABLE | R/W | 0h | Card Removal Status Enable 1 Enabled 0 Masked |
| 6 | CINS_ENABLE | R/W | 0h | Card Insertion Status Enable 1 Enabled 0 Masked |
| 5 | BRR_ENABLE | R/W | 0h | Buffer Read Ready Status Enable 1 Enabled 0 Masked |
| 4 | BWR_ENABLE | R/W | 0h | Buffer Write Ready Status Enable 1 Enabled 0 Masked |
| 3 | DMA_ENABLE | R/W | 0h | DMA Status Enable 1 Enabled 0 Masked |
| 2 | BGE_ENABLE | R/W | 0h | Block Gap Event Status Enable 1 Enabled 0 Masked |
| 1 | TC_ENABLE | R/W | 0h | Transfer Complete Status Enable 1 Enabled 0 Masked |
| 0 | CC_ENABLE | R/W | 0h | Command Complete Status Enable 1 Enabled 0 Masked |