SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Register indicates CRC busy flag for each channel.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCRC0 | 3500 0038h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED4 | CH4_BUSY | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED3 | CH3_BUSY | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED2 | CH2_BUSY | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED1 | CH1_BUSY | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:25 | RESERVED4 | R | 0h | |
| 24 | CH4_BUSY | R | 0h | Ch4_BUSY. During AUTO mode, the busy flag is set when the first data pattern of the block is compressed and remains set until the the last data pattern of the block is compressed. The flag is cleared when the last data pattern of the block is compressed. |
| 23:17 | RESERVED3 | R | 0h | |
| 16 | CH3_BUSY | R | 0h | Ch3_BUSY. During AUTO mode, the busy flag is set when the first data pattern of the block is compressed and remains set until the the last data pattern of the block is compressed. The flag is cleared when the last data pattern of the block is compressed. |
| 15:9 | RESERVED2 | R | 0h | |
| 8 | CH2_BUSY | R | 0h | Ch2_BUSY. During AUTO mode, the busy flag is set when the first data pattern of the block is compressed and remains set until the the last data pattern of the block is compressed. The flag is cleared when the last data pattern of the block is compressed. |
| 7:1 | RESERVED1 | R | 0h | |
| 0 | CH1_BUSY | R | 0h | CH1_BUSY. During AUTO mode, the busy flag is set when the first data pattern of the block is compressed and remains set until the the last data pattern of the block is compressed. The flag is cleared when the last data pattern of the block is compressed. |