SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CRC interrupt enable register. Write one to a bit to enable a interrupt.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCRC0 | 3500 0018h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED5 | CH4_TIMEOUTENS | CH4_UNDERENS | CH4_OVERENS | CH4_CRCFAILENS | RESERVED4 | ||
| R | R/W | R/W | R/W | R/W | R | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED4 | CH3_TIMEOUTENS | CH3_UNDERENS | CH3_OVERENS | CH3_CRCFAILENS | RESERVED3 | ||
| R | R/W | R/W | R/W | R/W | R | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED3 | CH2_TIMEOUTENS | CH2_UNDERENS | CH2_OVERENS | CH2_CRCFAILENS | RESERVED2 | ||
| R | R/W | R/W | R/W | R/W | R | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED2 | CH1_TIMEOUTENS | CH1_UNDERENS | CH1_OVERENS | CH1_CRCFAILENS | RESERVED1 | ||
| R | R/W | R/W | R/W | R/W | R | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | RESERVED5 | R | 0h | |
| 28 | CH4_TIMEOUTENS | R/W | 0h | Channel 4 Timeout Interrupt Enable Bit. Writing a one to this bit enable the timeout interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = Timeout Interrupt disable 1 = Timeout Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Timeout Interrupt enable |
| 27 | CH4_UNDERENS | R/W | 0h | Channel 4 Underrun Interrupt Enable Bit. Writing a one to this bit enable the underrun interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = Underrun Interrupt disable 1 = Underrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Underrun Interrupt enable |
| 26 | CH4_OVERENS | R/W | 0h | Channel 4 Overrun Interrupt Enable Bit. Writing a one to this bit enable the overrun interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = Overrun Interrupt disable 1 = Overrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Overrun Interrupt enable |
| 25 | CH4_CRCFAILENS | R/W | 0h | Channel 4 CRC Fail Interrupt Enable Bit. Writing a one to this bit enable the CRC fail interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = CRC Fail Interrupt disable 1 = CRC Fail Interrupt enable User and privileged mode write: 0 = Has no effect 1 = CRC Fail Interrupt enable |
| 24:21 | RESERVED4 | R | 0h | |
| 20 | CH3_TIMEOUTENS | R/W | 0h | Channel 3 Timeout Interrupt Enable Bit. Writing a one to this bit enable the timeout interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = Timeout Interrupt disable 1 = Timeout Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Timeout Interrupt enable |
| 19 | CH3_UNDERENS | R/W | 0h | Channel 3 Underrun Interrupt Enable Bit. Writing a one to this bit enable the underrun interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = Underrun Interrupt disable 1 = Underrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Underrun Interrupt enable |
| 18 | CH3_OVERENS | R/W | 0h | Channel 3 Overrun Interrupt Enable Bit. Writing a one to this bit enable the overrun interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = Overrun Interrupt disable 1 = Overrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Overrun Interrupt enable |
| 17 | CH3_CRCFAILENS | R/W | 0h | Channel 3 CRC Fail Interrupt Enable Bit. Writing a one to this bit enable the CRC fail interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = CRC Fail Interrupt disable 1 = CRC Fail Interrupt enable User and privileged mode write: 0 = Has no effect 1 = CRC Fail Interrupt enable |
| 16:13 | RESERVED3 | R | 0h | |
| 12 | CH2_TIMEOUTENS | R/W | 0h | Channel 2 Timeout Interrupt Enable Bit. Writing a one to this bit enable the timeout interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = Timeout Interrupt disable 1 = Timeout Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Timeout Interrupt enable |
| 11 | CH2_UNDERENS | R/W | 0h | Channel 2 Underrun Interrupt Enable Bit. Writing a one to this bit enable the underrun interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = Underrun Interrupt disable 1 = Underrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Underrun Interrupt enable |
| 10 | CH2_OVERENS | R/W | 0h | Channel 2 Overrun Interrupt Enable Bit. Writing a one to this bit enable the overrun interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = Overrun Interrupt disable 1 = Overrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Overrun Interrupt enable |
| 9 | CH2_CRCFAILENS | R/W | 0h | Channel 2 CRC Fail Interrupt Enable Bit. Writing a one to this bit enable the CRC fail interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = CRC Fail Interrupt disable 1 = CRC Fail Interrupt enable User and privileged mode write: 0 = Has no effect 1 = CRC Fail Interrupt enable |
| 8:5 | RESERVED2 | R | 0h | |
| 4 | CH1_TIMEOUTENS | R/W | 0h | Channel 1 Timeout Interrupt Enable Bit. Writing a one to this bit enable the timeout interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = Timeout Interrupt disable 1 = Timeout Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Timeout Interrupt enable |
| 3 | CH1_UNDERENS | R/W | 0h | Channel 1 Underrun Interrupt Enable Bit. Writing a one to this bit enable the underrun interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = Underrun Interrupt disable 1 = Underrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Underrun Interrupt enable |
| 2 | CH1_OVERENS | R/W | 0h | Channel 1 Overrun Interrupt Enable Bit. Writing a one to this bit enable the overrun interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = Overrun Interrupt disable 1 = Overrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Overrun Interrupt enable |
| 1 | CH1_CRCFAILENS | R/W | 0h | Channel 1 CRC Fail Interrupt Enable Bit. Writing a one to this bit enable the CRC fail interrupt. Writing a zero has no effect. Reading from this bit gives the status [interrupt enable/disable]. User and privileged mode read: 0 = CRC Fail Interrupt disable 1 = CRC Fail Interrupt enable User and privileged mode write: 0 = Has no effect 1 = CRC Fail Interrupt enable |
| 0 | RESERVED1 | R | 0h |