SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The SCIED register is a duplicate copy of SCIRD register that has no effect on the RXRDY flag for use with an emulator.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| LIN0 | 5240 0030h |
| LIN1 | 5240 1030h |
| LIN2 | 5240 2030h |
| LIN3 | 5240 3030h |
| LIN4 | 5240 4030h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ED | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED_1 | R | 0h | Reserved |
| 7:0 | ED | R | 0h | Receiver Emulation Data. This bit is effective in SCI-compatible mode only. Reading SCIED[7-0] does not clear the RXRDY flag. This register should be used only by an emulator that must continually read the data buffer without affecting the RXRDY flag. |