SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
I2C Pin Function register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| I2C0 | 5250 0048h |
| I2C1 | 5250 1048h |
| I2C2 | 5250 2048h |
| I2C3 | 5250 3048h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NU | PFUNC0 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | NU | R/W | 0h | Reserved. |
| 0 | PFUNC0 | R/W | 0h | Controls the function of the I2C SCL and SDA pins. 0 = Pins function as SCL and SDA 1 = Pins functions as GPIO Note: No hardware protection is required to disable I2C function when the PFUNC[0] and IRS_ bits are both set to one. When PFUNC[0] is"1" [GPIO mode] the sub-module which controls the I2C function receives the value"1" for SCL and SDA. IRS_ can be set to"1" regardless of PFUNC[0] and the I2C function works whenever the IRS_ bit is"1". The user is expected to hold I2C in reset via IRS_ bit when changing to/from GPIO mode via the PFUNC[0] bit. |