SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
I2C DMA Control Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| I2C0 | 5250 003Ch |
| I2C1 | 5250 103Ch |
| I2C2 | 5250 203Ch |
| I2C3 | 5250 303Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NU | TXDMAEN | RXDMAEN | |||||
| R/W | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | NU | R/W | 0h | Reserved. - [RW ] |
| 1 | TXDMAEN | R/W | 0h | Transmit DMA enable. This bit controls the receive DMA event pin to the system. When this bit is 1 the DMA event is enabled and ICTEVT_POR pin is asserted when the DMA transfer is required. When this bit is 0 the ICTEVT_POR pin is never asserted. RXDMAEN 0:DMA transmit event is disabled. RXDMAEN 1:DMA transmit event is enabled. [Default] |
| 0 | RXDMAEN | R/W | 0h | Receive DMA enable. This bit controls the receive DMA event pin to the system. When this bit is 1 the DMA event is enabled and ICREVT_POR pin is asserted when the DMA transfer is required. When this bit is 0 the ICREVT_POR pin is never asserted. RXDMAEN 0:DMA receive event is disabled. RXDMAEN 1:DMA receive event is enabled. [Default] |