SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Base address for receive data buffer.
Return to Summary Table
Offset = Base + (j * 2h); where j = 0 to 15d
| Instance Name | Physical Address |
|---|---|
| FSI_RX0 | 5029 0080h + formula |
| FSI_RX1 | 5029 1080h + formula |
| FSI_RX2 | 502B 0080h + formula |
| FSI_RX3 | 502B 1080h + formula |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| BASE_ADDRESS | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BASE_ADDRESS | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | BASE_ADDRESS | R | 0h | Receive Data Buffer Base Address This is the base address of the 16-word data buffer used by the receiver. |