SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Receive User Data Filter Control register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSI_RX0 | 5029 0074h |
| FSI_RX1 | 5029 1074h |
| FSI_RX2 | 502B 0074h |
| FSI_RX3 | 502B 1074h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| UDATA_MASK | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| UDATA_REG | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:8 | UDATA_MASK | R/W | 0h | Bit Mask to be used for comparing the USERDATA field when filtering is enabled. Every bit that is '1' in this register will be masked for comparison. If a bit position is '1', then it will be considered a successful match for that bit position. |
| 7:0 | UDATA_REG | R/W | 0h | Reference to be used for comparing the USERDATA field when filtering is enabled. |