SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Dst FIFO Set Options.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A6 0340h |
| EDMA1 | 52A4 0340h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | DBG_ID | RESERVED | |||||
| NONE | R | NONE | |||||
| 0h | 0h | 0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | TCCHEN | RESERVED | TCINTEN | RESERVED | TCC | ||
| NONE | R | NONE | R | NONE | R | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TCC | RESERVED | FWID | |||||
| R | NONE | R | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PRI | RESERVED | DAM | SAM | |||
| NONE | R | NONE | R | R | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | RESERVED | NONE | 0h | Reserved |
| 29:28 | DBG_ID | R | 0h | Debug ID Value driven on the read [tptc_r_dbg_channel_id] and write [tptc_w_dbg_channel_id] command bus. Used at system level for trace/profiling of user selected transfers in systems that include this feature. |
| 27:23 | RESERVED | NONE | 0h | Reserved |
| 22 | TCCHEN | R | 0h | Transfer complete chaining enable: 0:Transfer complete chaining is disabled. 1:Transfer complete chaining is enabled. |
| 21 | RESERVED | NONE | 0h | Reserved |
| 20 | TCINTEN | R | 0h | Transfer complete interrupt enable: 0:Transfer complete interrupt is disabled. 1:Transfer complete interrupt is enabled. |
| 19:18 | RESERVED | NONE | 0h | Reserved |
| 17:12 | TCC | R | 0h | Transfer Complete Code: The 6-bit code is used to set the relevant bit in CER or IPR of the TPCC module. |
| 11 | RESERVED | NONE | 0h | Reserved |
| 10:8 | FWID | R | 0h | FIFO width control: Applies if either SAM or DAM is set to FIFO mode. |
| 7 | RESERVED | NONE | 0h | Reserved |
| 6:4 | PRI | R | 0h | Transfer Priority: 0:Priority 0 - Highest priority 1:Priority 1 ... 7:Priority 7 - Lowest priority |
| 3:2 | RESERVED | NONE | 0h | Reserved |
| 1 | DAM | R | 0h | Destination Address Mode within an array: 0:INCR Dst addressing within an array increments. 1:FIFO Dst addressing within an array wraps around upon reaching FIFO width. |
| 0 | SAM | R | 0h | Source Address Mode within an array: 0:INCR Src addressing within an array increments. 1:FIFO Src addressing within an array wraps around upon reaching FIFO width. |