SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Error Status Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A6 0120h |
| EDMA1 | 52A4 0120h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | MMRAERR | TRERR | RESERVED | BUSERR | |||
| NONE | R | R | NONE | R | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | NONE | 0h | Reserved |
| 3 | MMRAERR | R | 0h | MMR Address Error: MMRAERR = 0 : Condition not detected. MMRAERR = 1 : User attempted to read or write to invalid address configuration memory map. [Is only be set for non-emulation accesses]. No additional error information is recorded. |
| 2 | TRERR | R | 0h | TR Error: TR detected that violates FIFO Mode transfer [SAM or DAM is '1'] alignment rules or has ACNT or BCNT == 0. No additional error information is recorded. |
| 1 | RESERVED | NONE | 0h | Reserved |
| 0 | BUSERR | R | 0h | Bus Error Event: BUSERR = 0:Condition not detected. BUSERR = 1:TC has detected an error code on the write response bus or read response bus. Error information is stored in Error Details Register [ERRDET]. |