SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
TC Configuration Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A6 0004h |
| EDMA1 | 52A4 0004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | DREGDEPTH | ||||||
| NONE | R | ||||||
| 0h | 2h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | BUSWIDTH | RESERVED | FIFOSIZE | ||||
| NONE | R | NONE | R | ||||
| 0h | 2h | 0h | 4h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:10 | RESERVED | NONE | 0h | Reserved |
| 9:8 | DREGDEPTH | R | 2h | Dst Register FIFO Depth Parameterization |
| 7:6 | RESERVED | NONE | 0h | Reserved |
| 5:4 | BUSWIDTH | R | 2h | Bus Width Parameterization |
| 3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | FIFOSIZE | R | 4h | Fifo Size Parameterization |