SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Secondary Event Clear Register (High Part): The secondary event clear register is used to clear the status of the SERH registers. CPU write of '1' to the SECRH.En bit clears the SERH register. CPU write of '0' has no effect.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 2044h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| E63 | E62 | E61 | E60 | E59 | E58 | E57 | E56 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| E55 | E54 | E53 | E52 | E51 | E50 | E49 | E48 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| E47 | E46 | E45 | E44 | E43 | E42 | E41 | E40 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| E39 | E38 | E37 | E36 | E35 | E34 | E33 | E32 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | E63 | W | 0h | Event #63 |
| 30 | E62 | W | 0h | Event #62 |
| 29 | E61 | W | 0h | Event #61 |
| 28 | E60 | W | 0h | Event #60 |
| 27 | E59 | W | 0h | Event #59 |
| 26 | E58 | W | 0h | Event #58 |
| 25 | E57 | W | 0h | Event #57 |
| 24 | E56 | W | 0h | Event #56 |
| 23 | E55 | W | 0h | Event #55 |
| 22 | E54 | W | 0h | Event #54 |
| 21 | E53 | W | 0h | Event #53 |
| 20 | E52 | W | 0h | Event #52 |
| 19 | E51 | W | 0h | Event #51 |
| 18 | E50 | W | 0h | Event #50 |
| 17 | E49 | W | 0h | Event #49 |
| 16 | E48 | W | 0h | Event #48 |
| 15 | E47 | W | 0h | Event #47 |
| 14 | E46 | W | 0h | Event #46 |
| 13 | E45 | W | 0h | Event #45 |
| 12 | E44 | W | 0h | Event #44 |
| 11 | E43 | W | 0h | Event #43 |
| 10 | E42 | W | 0h | Event #42 |
| 9 | E41 | W | 0h | Event #41 |
| 8 | E40 | W | 0h | Event #40 |
| 7 | E39 | W | 0h | Event #39 |
| 6 | E38 | W | 0h | Event #38 |
| 5 | E37 | W | 0h | Event #37 |
| 4 | E36 | W | 0h | Event #36 |
| 3 | E35 | W | 0h | Event #35 |
| 2 | E34 | W | 0h | Event #34 |
| 1 | E33 | W | 0h | Event #33 |
| 0 | E32 | W | 0h | Event #32 |