SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Event Register: If ER.En bit is set and the EER.En bit is also set then the corresponding DMA channel is prioritized vs. other pending DMA events for submission to the TC. ER.En bit is set when the input event #n transitions from inactive (low) to active (high) regardless of the state of EER.En bit. ER.En bit is cleared when the corresponding event is prioritized and serviced. If the ER.En bit is already set and a new inactive to active transition is detected on the input event #n input AND the corresponding bit in the EER register is set then the corresponding bit in the Event Missed Register is set. Event N can be cleared via sw by writing a '1' to the ECR pseudo-register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 2000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| E31 | E30 | E29 | E28 | E27 | E26 | E25 | E24 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| E23 | E22 | E21 | E20 | E19 | E18 | E17 | E16 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| E15 | E14 | E13 | E12 | E11 | E10 | E9 | E8 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| E7 | E6 | E5 | E4 | E3 | E2 | E1 | E0 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | E31 | R | 0h | Event #31 |
| 30 | E30 | R | 0h | Event #30 |
| 29 | E29 | R | 0h | Event #29 |
| 28 | E28 | R | 0h | Event #28 |
| 27 | E27 | R | 0h | Event #27 |
| 26 | E26 | R | 0h | Event #26 |
| 25 | E25 | R | 0h | Event #25 |
| 24 | E24 | R | 0h | Event #24 |
| 23 | E23 | R | 0h | Event #23 |
| 22 | E22 | R | 0h | Event #22 |
| 21 | E21 | R | 0h | Event #21 |
| 20 | E20 | R | 0h | Event #20 |
| 19 | E19 | R | 0h | Event #19 |
| 18 | E18 | R | 0h | Event #18 |
| 17 | E17 | R | 0h | Event #17 |
| 16 | E16 | R | 0h | Event #16 |
| 15 | E15 | R | 0h | Event #15 |
| 14 | E14 | R | 0h | Event #14 |
| 13 | E13 | R | 0h | Event #13 |
| 12 | E12 | R | 0h | Event #12 |
| 11 | E11 | R | 0h | Event #11 |
| 10 | E10 | R | 0h | Event #10 |
| 9 | E9 | R | 0h | Event #9 |
| 8 | E8 | R | 0h | Event #8 |
| 7 | E7 | R | 0h | Event #7 |
| 6 | E6 | R | 0h | Event #6 |
| 5 | E5 | R | 0h | Event #5 |
| 4 | E4 | R | 0h | Event #4 |
| 3 | E3 | R | 0h | Event #3 |
| 2 | E2 | R | 0h | Event #2 |
| 1 | E1 | R | 0h | Event #1 |
| 0 | E0 | R | 0h | Event #0 |