SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Int Enable Register (High Part): IERH.In is not directly writeable. Interrupts can be enabled via writes to IESRH and can be disabled via writes to IECRH register. IERH.In = 0: IPRH.In is NOT enabled for interrupts. IERH.In = 1: IPRH.In IS enabled for interrupts.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 1054h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| I63 | I62 | I61 | I60 | I59 | I58 | I57 | I56 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| I55 | I54 | I53 | I52 | I51 | I50 | I49 | I48 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| I47 | I46 | I45 | I44 | I43 | I42 | I41 | I40 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| I39 | I38 | I37 | I36 | I35 | I34 | I33 | I32 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | I63 | R | 0h | Interrupt associated with TCC #63 |
| 30 | I62 | R | 0h | Interrupt associated with TCC #62 |
| 29 | I61 | R | 0h | Interrupt associated with TCC #61 |
| 28 | I60 | R | 0h | Interrupt associated with TCC #60 |
| 27 | I59 | R | 0h | Interrupt associated with TCC #59 |
| 26 | I58 | R | 0h | Interrupt associated with TCC #58 |
| 25 | I57 | R | 0h | Interrupt associated with TCC #57 |
| 24 | I56 | R | 0h | Interrupt associated with TCC #56 |
| 23 | I55 | R | 0h | Interrupt associated with TCC #55 |
| 22 | I54 | R | 0h | Interrupt associated with TCC #54 |
| 21 | I53 | R | 0h | Interrupt associated with TCC #53 |
| 20 | I52 | R | 0h | Interrupt associated with TCC #52 |
| 19 | I51 | R | 0h | Interrupt associated with TCC #51 |
| 18 | I50 | R | 0h | Interrupt associated with TCC #50 |
| 17 | I49 | R | 0h | Interrupt associated with TCC #49 |
| 16 | I48 | R | 0h | Interrupt associated with TCC #48 |
| 15 | I47 | R | 0h | Interrupt associated with TCC #47 |
| 14 | I46 | R | 0h | Interrupt associated with TCC #46 |
| 13 | I45 | R | 0h | Interrupt associated with TCC #45 |
| 12 | I44 | R | 0h | Interrupt associated with TCC #44 |
| 11 | I43 | R | 0h | Interrupt associated with TCC #43 |
| 10 | I42 | R | 0h | Interrupt associated with TCC #42 |
| 9 | I41 | R | 0h | Interrupt associated with TCC #41 |
| 8 | I40 | R | 0h | Interrupt associated with TCC #40 |
| 7 | I39 | R | 0h | Interrupt associated with TCC #39 |
| 6 | I38 | R | 0h | Interrupt associated with TCC #38 |
| 5 | I37 | R | 0h | Interrupt associated with TCC #37 |
| 4 | I36 | R | 0h | Interrupt associated with TCC #36 |
| 3 | I35 | R | 0h | Interrupt associated with TCC #35 |
| 2 | I34 | R | 0h | Interrupt associated with TCC #34 |
| 1 | I33 | R | 0h | Interrupt associated with TCC #33 |
| 0 | I32 | R | 0h | Interrupt associated with TCC #32 |