SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Secondary Event Clear Register: The secondary event clear register is used to clear the status of the SER registers. CPU write of '1' to the SECR.En bit clears the SER register. CPU write of '0' has no effect.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 1040h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| E31 | E30 | E29 | E28 | E27 | E26 | E25 | E24 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| E23 | E22 | E21 | E20 | E19 | E18 | E17 | E16 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| E15 | E14 | E13 | E12 | E11 | E10 | E9 | E8 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| E7 | E6 | E5 | E4 | E3 | E2 | E1 | E0 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | E31 | W | 0h | Event #31 |
| 30 | E30 | W | 0h | Event #30 |
| 29 | E29 | W | 0h | Event #29 |
| 28 | E28 | W | 0h | Event #28 |
| 27 | E27 | W | 0h | Event #27 |
| 26 | E26 | W | 0h | Event #26 |
| 25 | E25 | W | 0h | Event #25 |
| 24 | E24 | W | 0h | Event #24 |
| 23 | E23 | W | 0h | Event #23 |
| 22 | E22 | W | 0h | Event #22 |
| 21 | E21 | W | 0h | Event #21 |
| 20 | E20 | W | 0h | Event #20 |
| 19 | E19 | W | 0h | Event #19 |
| 18 | E18 | W | 0h | Event #18 |
| 17 | E17 | W | 0h | Event #17 |
| 16 | E16 | W | 0h | Event #16 |
| 15 | E15 | W | 0h | Event #15 |
| 14 | E14 | W | 0h | Event #14 |
| 13 | E13 | W | 0h | Event #13 |
| 12 | E12 | W | 0h | Event #12 |
| 11 | E11 | W | 0h | Event #11 |
| 10 | E10 | W | 0h | Event #10 |
| 9 | E9 | W | 0h | Event #9 |
| 8 | E8 | W | 0h | Event #8 |
| 7 | E7 | W | 0h | Event #7 |
| 6 | E6 | W | 0h | Event #6 |
| 5 | E5 | W | 0h | Event #5 |
| 4 | E4 | W | 0h | Event #4 |
| 3 | E3 | W | 0h | Event #3 |
| 2 | E2 | W | 0h | Event #2 |
| 1 | E1 | W | 0h | Event #1 |
| 0 | E0 | W | 0h | Event #0 |